Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MOS6020 Series

Surface Mount Power Inductors

RoHS compliant
Coilcraft MOS6020 Series shielded surface-mount power inductors feature low DC resistance and excellent current handling in a wide range of inductance values, making them a cost-effective option for a variety of general-purpose applications. 
  • Low-loss ferrite drum core for flat inductance vs current
  • Low DC resistance for greater efficiency
  • Excellent current handling
  • Magnetic shielding allows high-density mounting

Buy Now:
Count Unit price
1 $1.10
250 $1.02
500 $0.81
1000 $0.67
2500 $0.57
5000 $0.52

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C359 16 (3 of each) $50.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
MOS6020-222ML_ 2.2 0.035 110 2.9 3.3 3.6 3.0 4.1
MOS6020-332ML_ 3.3 0.046 85.0 1.9 2.3 2.5 2.6 3.6
MOS6020-472ML_ 4.7 0.050 60.0 1.5 1.8 1.9 2.3 3.1
MOS6020-682ML_ 6.8 0.078 55.0 1.3 1.6 1.7 1.9 2.7
MOS6020-822ML_ 8.2 0.085 45.0 0.94 1.2 1.3 1.7 2.2
MOS6020-103ML_ 10 0.092 36.0 0.79 0.95 1.1 1.6 2.2
MOS6020-153ML_ 15 0.13 30.0 0.83 0.95 1.0 1.3 1.8
MOS6020-223ML_ 22 0.18 22.0 0.79 0.92 0.97 1.0 1.4
MOS6020-333ML_ 33 0.29 20.0 0.57 0.67 0.74 0.80 1.1
MOS6020-473ML_ 47 0.42 16.0 0.45 0.56 0.62 0.50 0.70
MOS6020-683ML_ 68 0.52 15.0 0.37 0.45 0.51 0.45 0.63
MOS6020-104ML_ 100 0.80 13.0 0.35 0.40 0.44 0.40 0.56
MOS6020-154ML_ 150 1.3 10.0 0.26 0.30 0.33 0.35 0.49
MOS6020-224ML_ 220 2.0 8.0 0.22 0.26 0.28 0.30 0.42
MOS6020-334ML_ 330 2.8 7.0 0.18 0.22 0.24 0.25 0.35
MOS6020-474ML_ 470 4.4 5.0 0.15 0.17 0.19 0.22 0.29
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MOS6020-104MLC
  2. Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer.  Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = RoHS compliant matte tin over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order, not stocked (2000 parts per reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

mos6020d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif 

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation 
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_p-(1).gif
500 2000* 178/330 60/100 13 22,4 16,4 16 12 4 2 2,5 0,3
* Special order
 Part marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
0.21 g
Packaging:
500 per 7″ reel; 2000 per 13″ reel; Plastic tape: 16 mm wide, 0.3 mm thick, 12 mm pocket spacing, 2.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families