Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPO6013 Series

Low Profile Surface Mount Power Inductors

RoHS compliant
Coilcraft LPO6013 Series low-profile, unshielded surface-mount power inductors offer low DC resistance and high saturation current ratings in a compact package. The low-profile ceramic case provides thermal stability and an excellent surface for pick-and-place handling.
  • Low profile for compact packaging
  • High saturation current ratings
  • Ceramic case for thermal stability
  • Ferrite core for flat L vs I curve

Buy Now:
Count Unit price
1 $1.38
250 $1.12
500 $0.83
1000 $0.69
5000 $0.57

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C352 22 (3 of each) $65.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR max (Ω) 3 SRF typ (MHz) Isat (A) 4 Irms (A) 5
LPO6013-102ML_ 1.0 20 0.060 200 1.9 1.5
LPO6013-152ML_ 1.5 20 0.070 200 1.6 1.4
LPO6013-222ML_ 2.2 20 0.080 150 1.3 1.3
LPO6013-332ML_ 3.3 20 0.11 110 1.1 1.3
LPO6013-392ML_ 3.9 20 0.13 100 1.0 1.2
LPO6013-472ML_ 4.7 20 0.15 90.0 0.90 1.2
LPO6013-682ML_ 6.8 20 0.20 70.0 0.70 1.2
LPO6013-822ML_ 8.2 20 0.22 65.0 0.70 1.0
LPO6013-103KL_ 10 10 0.30 60.0 0.60 1.0
LPO6013-153KL_ 15 10 0.38 47.0 0.55 0.85
LPO6013-223KL_ 22 10 0.52 37.0 0.45 0.80
LPO6013-333KL_ 33 10 0.73 30.0 0.40 0.74
LPO6013-393KL_ 39 10 0.96 28.0 0.35 0.67
LPO6013-473KL_ 47 10 1.0 25.0 0.30 0.60
LPO6013-683KL_ 68 10 1.7 21.0 0.28 0.49
LPO6013-104KL_ 100 10 3.2 17.0 0.22 0.35
LPO6013-154KL_ 150 10 4.3 14.0 0.19 0.30
LPO6013-224KL_ 220 10 5.8 10.0 0.15 0.26
LPO6013-334KL_ 330 10 7.0 8.0 0.13 0.23
LPO6013-474KL_ 470 10 10.0 7.0 0.10 0.20
LPO6013-684KL_ 680 10 14.0 6.0 0.090 0.18
LPO6013-105KL_ 1000 10 21.0 5.0 0.070 0.13
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPO6013-473KLC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes a 10% (typ.) inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

 

Termination:

  • L = Silver-palladium-platinum-glass frit terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (3500 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

lpo6013d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_t.gif
1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,4 0,23
* Special order
‡ Part marking does not indicate polarity
 

General specification

Core Material:
Ferrite
Weight:
111 - 122 mg
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 5.6 mm; ID: ≤ 2.8 mm
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families