Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Forward Mode Transformers

for TI TPS23756 PoE Interface

RoHS compliant
  • Developed for use with Texas Instruments TPS23756 High Power / High Efficiency PoE Interface and DC / DC Controller.
  • Designed for forward topology operating at 250 kHz with an extended input voltage range of 10 – 57 V.

Buy Now:
Count Unit price
1 $4.03
175 $3.69
700 $3.12
1400 $2.61
2800 $2.35
5000 $2.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments TPS23756

Part number Input Voltage Output 1 Power Fsw
Sec Bias
JA4249-CL_ 10 V 57 V 5 V , 5 A 12 V , 0.02 A 25 W 250 kHz
JA4667-AL_ 10 V 57 V 12 V , 2 A 12 V , 0.02 A 25 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
min (µH) 3
DCR max (Ω) 4 Leakage
Inductance
max (µH) 5
Turns Ratio 6 Isolation
Voltage (Vrms) 7
Pri Sec Bias Pri : Sec : Bias
JA4249-CL_ 90 0.018 0.015 0.320 0.120 1 : 0.8 : 1.9 1500
JA4667-AL_ 90 0.018 0.047 0.320 0.085 1 : 1.9 : 1.9 1500
Notes
  1. Output is with the secondary windings connected in parallel. Bias winding output is 12 V, 20 mA.
  2. When ordering, please specify a packaging code: JA4667-ALD.
  3. Inductance is measured at 250 kHz, 0.2 Vrms, 0 Adc.
  4. DCR for the secondary is measured with the windings connected in parallel.
  5. Leakage inductance is for the primary and is measured with the secondary shorted.
  6. Turns ratio is with the primary windings and secondary windings connected in parallel.
  7. 1500 Vrms isolation from primary and bias to secondary.

Termination:

  • RoHS-compliant  260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ja4249s.gif

Primary windings and secondary windings
to be connected in parallel on the pc board.

Physical characteristics

ja4249d.gif

dims_inches_mm-(6).gif

Tape and Reel specification

tapereel_pl-(54).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(12).gif
175 330 100 13 50,4 44,4 44 32 4 2 11,9 0,4

General specification

Packaging:
175 per 13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 11.9 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf.