Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1206CS (3216)

High Temperature Ceramic Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 1206CS Series wirewound chip inductors come in a wide range of values and have exceptionally high Q factors compared to non-wirewound inductors. The ceramic construction gives the highest possible self-resonant frequencies – as high as 6.2 GHz. They meet AEC-Q200 Grade 1 (-40°C to +125°C) standards, making them ideal for automotive and other high-temperature applications.
  • Inductance values from 3.3 nH to 1200 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (as high as 6200 MHz)
  • Excellent current carrying capacity for their size
  • AEC-Q200 Grade 1 (−40°C to +125°C)
Buy Now:
Count Unit price
1 $0.94
200 $0.75
500 $0.57
1000 $0.42
2000 $0.29
4000 $0.25
10000 $0.21

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C320 31 (10 of each) $80.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7
1206CS-030X_R_ 3.3 @ 100 MHz 5 30 @ 300 MHz 6.2 0.050 1000
1206CS-060X_R_ 6.8 @ 100 MHz 5 30 @ 300 MHz 5.5 0.070 1000
1206CS-100X_R_ 10 @ 100 MHz 5 40 @ 300 MHz 4.0 0.080 1000
1206CS-120X_R_ 12 @ 100 MHz 2,5 40 @ 300 MHz 3.2 0.080 1000
1206CS-150X_R_ 15 @ 100 MHz 2,5 40 @ 300 MHz 3.2 0.10 1000
1206CS-180X_R_ 18 @ 100 MHz 2,5 50 @ 300 MHz 2.8 0.10 1000
1206CS-220X_R_ 22 @ 100 MHz 2,5 50 @ 300 MHz 2.2 0.10 1000
1206CS-270X_R_ 27 @ 100 MHz 2,5 50 @ 300 MHz 1.8 0.11 1000
1206CS-330X_R_ 33 @ 100 MHz 2,5 55 @ 300 MHz 1.8 0.11 1000
1206CS-390X_R_ 39 @ 100 MHz 2,5 55 @ 300 MHz 1.8 0.12 1000
1206CS-470X_R_ 47 @ 100 MHz 2,5 55 @ 300 MHz 1.5 0.13 1000
1206CS-560X_R_ 56 @ 100 MHz 1,2,5 55 @ 300 MHz 1.5 0.14 1000
1206CS-680X_R_ 68 @ 100 MHz 1,2,5 55 @ 300 MHz 1.2 0.26 900
1206CS-820X_R_ 82 @ 100 MHz 1,2,5 55 @ 300 MHz 1.2 0.21 900
1206CS-101X_R_ 100 @ 100 MHz 1,2,5 55 @ 300 MHz 1.1 0.26 850
1206CS-121X_R_ 120 @ 100 MHz 1,2,5 60 @ 300 MHz 1.1 0.26 800
1206CS-151X_R_ 150 @ 100 MHz 1,2,5 60 @ 300 MHz 0.95 0.31 750
1206CS-181X_R_ 180 @ 50.0 MHz 1,2,5 60 @ 300 MHz 0.90 0.43 700
1206CS-221X_R_ 220 @ 50.0 MHz 1,2,5 60 @ 300 MHz 0.76 0.50 670
1206CS-271X_R_ 270 @ 50.0 MHz 1,2,5 55 @ 300 MHz 0.73 0.56 630
1206CS-331X_R_ 330 @ 50.0 MHz 1,2,5 45 @ 150 MHz 0.65 0.62 590
1206CS-391X_R_ 390 @ 50.0 MHz 1,2,5 45 @ 150 MHz 0.60 0.75 530
1206CS-471X_R_ 470 @ 50.0 MHz 1,2,5 45 @ 150 MHz 0.55 1.3 490
1206CS-561X_R_ 560 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.47 1.3 460
1206CS-621X_R_ 620 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.47 1.6 460
1206CS-681X_R_ 680 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.45 1.6 430
1206CS-751X_R_ 750 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.44 2.3 320
1206CS-821X_R_ 820 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.42 1.8 400
1206CS-911X_R_ 910 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.41 3.0 310
1206CS-102X_R_ 1000 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.40 2.8 320
1206CS-122X_R_ 1200 @ 35.0 MHz 1,2,5 45 @ 150 MHz 0.38 3.2 300
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1206CS-122XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L versus Frequency

Q versus Frequency

Physical characteristics

1206csd.gif

 

A max B max C max D ref E F G H I J  
0.140 0.085 0.060 0.020 0.056 0.020 0.080 0.076 0.040 0.070 inches
3,56 2,16 1,52 0,51 1,42 0,51 2,03 1,93 1,02 1,78 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_a.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,6 0,3
*Special order

General specification

Core Material:
Ceramic
Weight:
19.5 – 23.0 mg
Packaging:
2000/7″ reel; 7500/13″ reel. Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.