Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MA5532-AE
RFID Transponder Coil

  • Developed to work with austriamicrosystems AS3935 Franklin Lightning Sensor IC
  • For antenna applications at 500 kHz to 2 MHz
  • Designed to tolerate harsh mechanical environments
  • Plastic base provides exceptional durability
  • RoHS-compliant, halogen free. 260°C compatible. Gold over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance
at 2 MHz2
±2% (µH)
Q min2 DCR max3
(Ohms)
SRF typ4
(MHz)
MA5532-AE_ 100 30 6.0 34
1 When ordering, please specify packaging code: e.g. MA5532-AED
  Packaging: D = 13" machine-ready reel
EIA-481 embossed plastic tape (2500 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance and Q measured using Agilent/HP 4192A impedance analyzer or equivalent at 2 MHz. For recommended test procedures, contact Coilcraft.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using Agilent/HP 8753D network analyzer. Details
5 Ambient temperature range: −40°C to +125°C
6 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
9 Temperature coefficient of inductance: +50 to +210 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017