Coilcraft LPS6235 Low Profile Power Inductors -- Not recommended for new designs
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS6235 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor – only 3,5 mm high, 6,2 mm square
  • 6.8 µH part handles 2.8 Amps of saturating current!
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS6235-682ML_ 6.8 0.075 55 2.6 2.7 2.8 1.30 1.90
LPS6235-822ML_ 8.2 0.095 48 2.5 2.6 2.7 1.30 1.85
LPS6235-103ML_ 10 0.100 37 2.3 2.4 2.5 1.28 1.80
LPS6235-123ML_ 12 0.110 29 1.9 2.2 2.3 1.25 1.75
LPS6235-153ML_ 15 0.125 25 1.9 2.0 2.0 1.22 1.70
LPS6235-183ML_ 18 0.140 24 1.7 1.8 1.9 1.20 1.65
LPS6235-223ML_ 22 0.145 24 1.6 1.7 1.7 1.10 1.60
LPS6235-333ML_ 33 0.180 16 1.3 1.4 1.5 1.00 1.30
LPS6235-473ML_ 47 0.245 13 1.1 1.2 1.2 0.80 1.15
LPS6235-563ML_ 56 0.280 12 1.0 1.0 1.1 0.75 1.07
LPS6235-683ML_ 68 0.345 10.8 0.90 0.94 0.96 0.73 1.00
LPS6235-823ML_ 82 0.315 10.0 0.46 0.52 0.55 0.72 0.95
LPS6235-104ML_ 100 0.375 9.0 0.46 0.52 0.54 0.70 0.90
LPS6235-124ML_ 120 0.435 8.3 0.44 0.48 0.51 0.60 0.80
LPS6235-154ML_ 150 0.535 7.3 0.37 0.43 0.45 0.53 0.73
LPS6235-224ML_ 220 0.820 5.6 0.31 0.36 0.37 0.45 0.64
LPS6235-334ML_ 330 1.20 4.4 0.26 0.29 0.30 0.40 0.50
LPS6235-474ML_ 470 1.60 3.6 0.22 0.25 0.26 0.32 0.43
LPS6235-564ML_ 560 2.00 3.1 0.20 0.22 0.23 0.29 0.38
LPS6235-684ML_ 680 2.20 2.8 0.17 0.19 0.21 0.28 0.37
LPS6235-824ML_ 820 2.70 2.5 0.16 0.18 0.19 0.26 0.33
LPS6235-105ML_ 1000 3.40 2.2 0.14 0.17 0.18 0.24 0.30
LPS6235-155ML_ 1500 4.60 1.9 0.12 0.13 0.14 0.19 0.26
LPS6235-185ML_ 1800 5.42 1.7 0.11 0.12 0.13 0.18 0.23
LPS6235-225ML_ 2200 6.70 1.5 0.090 0.11 0.11 0.16 0.22
LPS6235-335ML_ 3300 9.50 1.1 0.080 0.090 0.10 0.14 0.180
LPS6235-475ML_ 4700 14.5 0.94 0.070 0.077 0.084 0.11 0.150
LPS6235-565ML_ 5600 16.4 0.86 0.060 0.070 0.080 0.10 0.130
LPS6235-685ML_ 6800 21.4 0.80 0.057 0.065 0.069 0.090 0.120
LPS6235-825ML_ 8200 24.0 0.70 0.052 0.060 0.067 0.085 0.115
LPS6235-106ML_ 10000 29.5 0.61 0.050 0.055 0.060 0.075 0.095
1 When ordering, please specify termination and packaging codes: e.g. LPS6235-106MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 350 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018