Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM/Bead Tools
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS6225 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor - only 2,5 mm high, 6,2 mm square
  • Handles current up to 5.4 Amps!
  • Ideal for high-density applications
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS6225-122ML_ 1.2 0.040 178 5.3 5.4 5.4 1.1 1.65
LPS6225-222ML_ 2.2 0.045 100 3.9 4.0 4.1 1.0 1.40
LPS6225-332ML_ 3.3 0.055 68 3.5 3.5 3.6 1.0 1.35
LPS6225-472ML_ 4.7 0.065 53 3.0 3.1 3.2 0.90 1.30
LPS6225-682ML_ 6.8 0.095 40 2.6 2.7 2.8 0.90 1.30
LPS6225-103ML_ 10 0.105 35 2.1 2.1 2.2 0.90 1.30
LPS6225-153ML_ 15 0.135 23 2.1 2.2 2.2 0.85 1.20
LPS6225-223ML_ 22 0.175 17 1.4 1.5 1.6 0.80 1.10
LPS6225-333ML_ 33 0.260 14 1.1 1.2 1.2 0.65 0.90
LPS6225-473ML_ 47 0.360 10 0.98 1.0 1.0 0.60 0.80
LPS6225-683ML_ 68 0.420 9.6 0.58 0.61 0.62 0.57 0.74
LPS6225-104ML_ 100 0.610 7.7 0.48 0.51 0.52 0.47 0.64
LPS6225-124ML_ 120 0.750 7.4 0.42 0.45 0.46 0.43 0.58
LPS6225-154ML_ 150 0.920 6.4 0.39 0.41 0.42 0.40 0.54
LPS6225-224ML_ 220 1.30 5.0 0.32 0.34 0.35 0.37 0.50
LPS6225-334ML_ 330 2.00 3.8 0.26 0.27 0.28 0.28 0.39
LPS6225-474ML_ 470 2.60 3.2 0.22 0.23 0.24 0.24 0.37
LPS6225-684ML_ 680 4.00 2.8 0.18 0.19 0.20 0.18 0.26
LPS6225-105ML_ 1000 6.00 2.3 0.15 0.16 0.17 0.15 0.22
LPS6225-155ML_ 1500 9.00 1.8 0.12 0.13 0.13 0.13 0.17
LPS6225-185ML_ 1800 11.7 1.7 0.11 0.12 0.12 0.11 0.14
LPS6225-225ML_ 2200 13.5 1.3 0.10 0.10 0.11 0.11 0.13
LPS6225-335ML_ 3300 21.0 1.1 0.099 0.10 0.11 0.080 0.11
LPS6225-475ML_ 4700 30.0 0.90 0.086 0.096 0.10 0.075 0.090
LPS6225-565ML_ 5600 36.0 0.72 0.083 0.090 0.096 0.070 0.090
LPS6225-685ML_ 6800 43.0 0.70 0.080 0.086 0.089 0.065 0.080
LPS6225-825ML_ 8200 54.0 0.69 0.079 0.086 0.088 0.060 0.075
LPS6225-106ML_ 10000 70.0 0.68 0.075 0.084 0.087 0.060 0.065
1 When ordering, please specify termination and packaging codes: e.g. LPS6225-106MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 750 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018