Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS5015 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor – only 1,5 mm high, 5 mm square
  • Handles current up to 3.9 Amps!
  • Ideal for height restricted, high-density applications
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS5015-102ML_ 1.0 0.050 183 3.6 3.8 3.9 1.90 2.65
LPS5015-132ML_ 1.3 0.065 150 2.5 2.6 2.8 1.70 2.35
LPS5015-182ML_ 1.8 0.075 128 2.6 2.8 2.9 1.50 2.15
LPS5015-222ML_ 2.2 0.090 116 2.4 2.6 2.7 1.40 2.00
LPS5015-332ML_ 3.3 0.125 88 1.9 2.0 2.0 1.30 1.80
LPS5015-472ML_ 4.7 0.150 73 1.6 1.7 1.8 1.20 1.62
LPS5015-562ML_ 5.6 0.175 67 1.6 1.6 1.6 1.10 1.45
LPS5015-682ML_ 6.8 0.225 57 1.3 1.4 1.5 0.90 1.25
LPS5015-822ML_ 8.2 0.280 49 1.3 1.3 1.4 0.85 1.05
LPS5015-103ML_ 10 0.300 44 1.2 1.3 1.3 0.80 0.95
LPS5015-123ML_ 12 0.350 40 1.0 1.1 1.2 0.75 0.84
LPS5015-153ML_ 15 0.360 38 0.80 0.84 0.86 0.73 0.84
LPS5015-183ML_ 18 0.550 35 0.75 0.77 0.80 0.70 0.83
LPS5015-223ML_ 22 0.675 31 0.70 0.73 0.75 0.60 0.82
LPS5015-333ML_ 33 0.750 24 0.55 0.59 0.60 0.50 0.70
LPS5015-473ML_ 47 1.00 18 0.46 0.48 0.49 0.45 0.57
LPS5015-563ML_ 56 1.13 17 0.40 0.43 0.45 0.40 0.52
LPS5015-683ML_ 68 1.45 15 0.33 0.38 0.39 0.35 0.47
LPS5015-104ML_ 100 1.95 12 0.30 0.33 0.34 0.30 0.42
LPS5015-124ML_ 120 2.50 10 0.25 0.28 0.30 0.27 0.37
LPS5015-154ML_ 150 3.40 9.3 0.23 0.25 0.26 0.25 0.33
LPS5015-224ML_ 220 4.50 7.3 0.20 0.21 0.22 0.22 0.29
LPS5015-334ML_ 330 7.40 5.7 0.15 0.17 0.18 0.17 0.22
LPS5015-474ML_ 470 7.50 4.9 0.12 0.12 0.13 0.16 0.21
LPS5015-564ML_ 560 8.50 4.3 0.10 0.11 0.12 0.14 0.190
LPS5015-684ML_ 680 10.6 4.0 0.10 0.11 0.11 0.13 0.175
LPS5015-105ML_ 1000 15.0 3.2 0.080 0.090 0.093 0.10 0.150
LPS5015-155ML_ 1500 25.0 2.5 0.080 0.086 0.088 0.090 0.140
LPS5015-185ML_ 1800 28.0 2.2 0.078 0.083 0.086 0.085 0.130
LPS5015-225ML_ 2200 36.0 2.1 0.072 0.078 0.080 0.065 0.090
LPS5015-335ML_ 3300 55.0 1.7 0.064 0.072 0.076 0.055 0.075
LPS5015-475ML_ 4700 80.0 1.4 0.062 0.069 0.072 0.045 0.065
1 When ordering, please specify termination and packaging codes: e.g. LPS5015-475MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018