Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM/Bead Tools
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS5010 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor – only 1 mm high, 5 mm square
  • Handles current up to 3.4 Amps!
  • Ideal for height restricted, high-density applications
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS5010-471ML_ 0.47 0.038 290 3.1 3.3 3.4 2.0 2.7
LPS5010-821ML_ 0.82 0.058 195 2.3 2.5 2.6 1.2 1.5
LPS5010-152ML_ 1.5 0.072 168 1.7 1.8 1.9 0.90 1.4
LPS5010-222ML_ 2.2 0.100 144 1.4 1.5 1.6 0.88 1.2
LPS5010-332ML_ 3.3 0.125 105 1.1 1.2 1.3 0.86 1.1
LPS5010-472ML_ 4.7 0.175 76 0.95 1.1 1.1 0.85 0.98
LPS5010-562ML_ 5.6 0.240 75 0.90 0.97 1.00 0.75 0.92
LPS5010-682ML_ 6.8 0.255 71 0.82 0.90 0.93 0.74 0.85
LPS5010-103ML_ 10 0.350 51 0.66 0.72 0.74 0.73 0.80
LPS5010-153ML_ 15 0.500 39 0.55 0.59 0.62 0.68 0.75
LPS5010-223ML_ 22 0.670 32 0.47 0.51 0.53 0.46 0.62
LPS5010-333ML_ 33 1.05 26 0.38 0.42 0.43 0.40 0.55
LPS5010-473ML_ 47 1.40 20 0.31 0.34 0.36 0.33 0.44
LPS5010-683ML_ 68 2.00 15 0.26 0.29 0.30 0.25 0.35
LPS5010-104ML_ 100 3.10 12 0.21 0.23 0.24 0.21 0.28
LPS5010-124ML_ 120 3.50 11 0.20 0.22 0.23 0.19 0.25
LPS5010-154ML_ 150 4.25 9.0 0.18 0.20 0.21 0.17 0.23
LPS5010-224ML_ 220 6.25 7.0 0.15 0.16 0.17 0.15 0.20
LPS5010-334ML_ 330 8.60 5.5 0.12 0.13 0.14 0.13 0.185
LPS5010-474ML_ 470 12.7 4.5 0.090 0.11 0.11 0.11 0.150
LPS5010-564ML_ 560 15.7 4.0 0.090 0.10 0.10 0.10 0.135
LPS5010-684ML_ 680 20.0 3.7 0.090 0.097 0.10 0.090 0.125
LPS5010-105ML_ 1000 28.0 3.0 0.087 0.096 0.10 0.080 0.110
1 When ordering, please specify termination and packaging codes: e.g. LPS5010-335MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. Inductance at 1 MHz is the same for parts with SRF >10 MHz.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018