Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS4414 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor – only 1,4 mm high, 4,4 mm square
  • Handles current up to 5.8 Amps!
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR max3
(Ohms)
SRF typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS4414-301ML_ 0.30 0.040 470 5.6 5.7 5.8 2.35 3.25
LPS4414-501ML_ 0.50 0.050 330 4.3 4.4 4.5 2.10 2.80
LPS4414-701ML_ 0.70 0.055 225 3.7 3.75 3.8 1.85 2.50
LPS4414-102ML_ 1.0 0.060 190 3.0 3.1 3.2 1.75 2.30
LPS4414-152ML_ 1.5 0.078 150 2.9 3.1 3.2 1.55 2.00
LPS4414-182ML_ 1.8 0.087 130 2.7 2.8 2.9 1.50 1.90
LPS4414-222ML_ 2.2 0.110 115 2.2 2.3 2.35 1.25 1.60
LPS4414-332ML_ 3.3 0.165 85.0 1.8 1.9 1.95 1.15 1.50
LPS4414-472ML_ 4.7 0.215 68.0 1.4 1.5 1.55 0.90 1.20
LPS4414-562ML_ 5.6 0.260 58.0 1.4 1.4 1.5 0.75 1.10
LPS4414-682ML_ 6.8 0.270 54.0 1.2 1.3 1.4 0.70 1.00
LPS4414-822ML_ 8.2 0.350 50.0 1.1 1.3 1.3 0.70 0.98
LPS4414-103ML_ 10 0.380 43.0 1.1 1.2 1.3 0.70 0.95
LPS4414-123ML_ 12 0.380 38.0 0.94 0.97 1.0 0.66 0.88
LPS4414-153ML_ 15 0.440 36.0 0.85 0.89 0.92 0.63 0.82
LPS4414-183ML_ 18 0.530 31.0 0.76 0.80 0.82 0.56 0.75
LPS4414-223ML_ 22 0.590 27.0 0.69 0.72 0.74 0.53 0.68
LPS4414-333ML_ 33 0.715 23.0 0.47 0.49 0.51 0.49 0.65
LPS4414-473ML_ 47 0.935 18.0 0.39 0.42 0.43 0.44 0.58
LPS4414-563ML_ 56 1.15 16.0 0.37 0.39 0.40 0.42 0.54
LPS4414-683ML_ 68 1.35 14.6 0.32 0.33 0.34 0.36 0.48
LPS4414-104ML_ 100 1.90 11.0 0.26 0.28 0.285 0.31 0.40
LPS4414-124ML_ 120 2.60 10.0 0.23 0.24 0.25 0.27 0.34
LPS4414-154ML_ 150 3.10 9.0 0.22 0.23 0.24 0.24 0.32
LPS4414-224ML_ 220 4.10 6.7 0.18 0.20 0.20 0.22 0.29
LPS4414-334ML_ 330 6.00 5.6 0.14 0.16 0.165 0.17 0.23
LPS4414-474ML_ 470 9.50 4.3 0.13 0.14 0.145 0.14 0.23
LPS4414-564ML_ 560 10.7 4.0 0.12 0.13 0.14 0.13 0.17
LPS4414-684ML_ 680 11.7 3.5 0.10 0.11 0.12 0.13 0.17
LPS4414-824ML_ 820 15.1 3.0 0.10 0.105 0.11 0.11 0.14
LPS4414-105ML_ 1000 16.3 2.6 0.10 0.102 0.106 0.10 0.13
LPS4414-155ML_ 1500 26.4 2.2 0.096 0.099 0.100 0.085 0.11
LPS4414-185ML_ 1800 35.0 1.9 0.089 0.094 0.097 0.075 0.10
LPS4414-225ML_ 2200 42.5 1.9 0.082 0.089 0.092 0.065 0.080
LPS4414-335ML_ 3300 45.0 1.3 0.072 0.078 0.083 0.055 0.070
1 When ordering, please specify termination and packaging codes: e.g. LPS4414-335MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape.
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked.
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. Inductance at 1 MHz is the same for parts with SRF >10 MHz.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017