Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM/Bead Tools
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS3015 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor – only 1,4 mm high, 3 mm square
  • Ideal for high-density applications
  • Handles current up to 2.1 Amps!
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS3015-102ML_ 1.0 0.075 190 1.8 2.0 2.1 1.4 2.0
LPS3015-152ML_ 1.5 0.100 140 1.8 2.1 2.2 1.3 1.7
LPS3015-182ML_ 1.8 0.100 135 1.5 1.7 2.1 1.1 1.4
LPS3015-222ML_ 2.2 0.110 110 2.0 2.0 2.1 1.1 1.4
LPS3015-332ML_ 3.3 0.130 90 1.4 1.5 1.5 1.0 1.4
LPS3015-472ML_ 4.7 0.200 79 1.1 1.2 1.2 0.90 1.2
LPS3015-682ML_ 6.8 0.300 58 0.83 0.86 0.89 0.68 0.90
LPS3015-103ML_ 10 0.440 48 0.60 0.69 0.73 0.55 0.75
LPS3015-153ML_ 15 0.700 35 0.58 0.61 0.62 0.44 0.59
LPS3015-183ML_ 18 0.750 33 0.56 0.58 0.59 0.43 0.58
LPS3015-223ML_ 22 0.825 30 0.48 0.49 0.50 0.42 0.57
LPS3015-333ML_ 33 1.30 23 0.39 0.41 0.42 0.35 0.48
LPS3015-473ML_ 47 1.55 17 0.36 0.38 0.39 0.30 0.40
LPS3015-683ML_ 68 2.35 14 0.29 0.30 0.31 0.25 0.33
LPS3015-104ML_ 100 3.40 11 0.24 0.25 0.26 0.19 0.26
LPS3015-124ML_ 120 4.65 9.0 0.21 0.22 0.22 0.17 0.23
LPS3015-154ML_ 150 6.25 8.0 0.19 0.20 0.20 0.15 0.20
LPS3015-184ML_ 180 8.60 7.5 0.16 0.17 0.17 0.13 0.175
LPS3015-224ML_ 220 9.50 6.0 0.15 0.16 0.16 0.11 0.155
LPS3015-334ML_ 330 23 5.0 0.10 0.11 0.11 0.070 0.095
1 When ordering, please specify termination and packaging codes: e.g. LPS3015-334MLC
  Termination: L = Silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. Inductance at 1 MHz is the same for parts with SRF >10 MHz.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018