Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS3010 Series Low Profile
Shielded Power Inductors

  • Ultra-small shielded power inductor – only 0,9 mm high, 3 mm square
  • Handles current up to 2.4 Amps
  • Magnetic shielding allows high-density mounting
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS3010-471ML_ 0.47 0.070 370 1.8 1.9 2.0 1.3 1.80
LPS3010-681ML_ 0.68 0.080 270 1.6 1.7 1.7 1.3 1.75
LPS3010-102ML_ 1.0 0.085 230 1.5 1.6 1.6 1.1 1.50
LPS3010-152ML_ 1.5 0.120 165 1.3 1.4 1.4 1.05 1.40
LPS3010-182ML_ 1.8 0.150 150 1.2 1.2 1.3 1.00 1.40
LPS3010-222ML_ 2.2 0.220 130 1.3 1.4 1.4 0.90 1.10
LPS3010-332ML_ 3.3 0.220 110 0.83 0.88 0.90 0.85 1.10
LPS3010-472ML_ 4.7 0.300 92 0.72 0.75 0.77 0.70 0.95
LPS3010-562ML_ 5.6 0.400 80 0.67 0.69 0.71 0.60 0.78
LPS3010-682ML_ 6.8 0.450 70 0.61 0.63 0.64 0.56 0.74
LPS3010-822ML_ 8.2 0.520 62 0.56 0.59 0.59 0.53 0.70
LPS3010-103ML_ 10 0.540 58 0.50 0.53 0.55 0.48 0.64
LPS3010-123ML_ 12 0.700 47 0.46 0.49 0.50 0.44 0.58
LPS3010-153ML_ 15 0.950 43 0.41 0.43 0.44 0.37 0.48
LPS3010-183ML_ 18 1.10 40 0.38 0.40 0.41 0.33 0.47
LPS3010-223ML_ 22 1.20 36 0.32 0.35 0.36 0.30 0.41
LPS3010-333ML_ 33 2.00 27 0.25 0.27 0.28 0.26 0.35
LPS3010-473ML_ 47 3.20 21 0.23 0.24 0.25 0.22 0.31
LPS3010-683ML_ 68 3.50 21 0.20 0.21 0.22 0.20 0.28
LPS3010-104ML_ 100 5.25 14 0.140 0.160 0.170 0.18 0.24
LPS3010-124ML_ 120 6.10 12 0.130 0.150 0.150 0.14 0.19
LPS3010-154ML_ 150 9.15 11 0.130 0.140 0.140 0.13 0.17
LPS3010-184ML_ 180 10.1 9 0.110 0.120 0.130 0.11 0.15
LPS3010-224ML_ 220 12.5 8 0.100 0.110 0.120 0.095 0.13
LPS3010-334ML_ 330 18.5 7 0.100 0.105 0.115 0.085 0.11
1 When ordering, please specify termination and packaging codes: e.g. LPS3010-334MLC
  Termination: L = Silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. Inductance at 1 MHz is the same for parts with SRF >10 MHz.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018