Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Coupled Power Inductors
LPD5030 Series

  • Coupled, low profile shielded power inductor – only 2.9 mm high, 4.8 mm square
  • Shielded coupled inductors for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Excellent coupling coefficient: K > 0.93
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • 100 V winding-to-winding isolation. For higher isolation consider the LPD5030V.
  • Can also be used as common mode chokes
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1      Inductance2
±20% (µH)
DCR
max3
(Ohms)
SRF
typ4
(MHz)
Coupling
coefficient
typ
Leakage5
L typ
(µH)
Isat (A)6 Irms (A)
10%
drop
20%
drop
30%
drop
both
windings7
one
winding8
LPD5030-102NE_ 1.0 ±30% 0.042 153 0.95 0.09 4.30 4.49 4.67 2.20 3.11
LPD5030-152ME_ 1.5 ±20% 0.048 118 0.97 0.09 3.90 4.20 4.30 2.05 2.90
LPD5030-222ME_ 2.2 ±20% 0.067 87.0 0.98 0.10 2.80 2.98 3.07 1.95 2.76
LPD5030-332ME_ 3.3 ±20% 0.077 61.0 0.98 0.10 2.50 2.70 2.80 1.70 2.40
LPD5030-472ME_ 4.7 ±20% 0.111 49.0 0.99 0.11 2.10 2.20 2.20 1.40 1.98
LPD5030-562ME_ 5.6 ±20% 0.125 44.0 0.99 0.11 1.80 1.80 1.89 1.35 1.91
LPD5030-682ME_ 6.8 ±20% 0.159 40.0 0.99 0.12 1.40 1.48 1.48 1.20 1.70
LPD5030-103ME_ 10 ±20% 0.210 28.0 0.99 0.13 1.20 1.20 1.20 1.05 1.48
LPD5030-153ME_ 15 ±20% 0.298 23.0 0.99 0.15 1.00 1.17 1.17 0.85 1.20
LPD5030-223ME_ 22 ±20% 0.452 17.0 >0.99 0.17 0.89 0.98 0.98 0.70 0.99
LPD5030-333ME_ 33 ±20% 0.565 16.0 >0.99 0.20 0.63 0.77 0.78 0.60 0.85
LPD5030-473ME_ 47 ±20% 0.806 12.0 >0.99 0.24 0.59 0.63 0.65 0.50 0.71
LPD5030-683ME_ 68 ±20% 1.13 9.00 >0.99 0.29 0.50 0.54 0.55 0.43 0.61
LPD5030-104ME_ 100 ±20% 1.79 8.44 >0.99 0.37 0.47 0.54 0.56 0.33 0.47
LPD5030-154ME_ 150 ±20% 2.43 6.72 >0.99 0.46 0.38 0.43 0.45 0.28 0.40
LPD5030-224ME_ 220 ±20% 3.30 5.53 >0.99 0.54 0.31 0.35 0.36 0.24 0.34
LPD5030-334ME_ 330 ±20% 5.36 4.17 >0.99 0.65 0.25 0.25 0.32 0.18 0.25
LPD5030-474ME_ 470 ±20% 7.51 3.52 >0.99 0.76 0.21 0.24 0.26 0.15 0.21
LPD5030-684ME_ 680 ±20% 10.8 2.93 >0.99 0.89 0.17 0.20 0.21 0.13 0.18
LPD5030-105ME_ 1000 ±20% 16.5 2.33 >0.99 1.20 0.15 0.17 0.17 0.11 0.14
1 When ordering, please specify termination and packaging codes: e.g. LPD5030-105MEC
Termination: E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 750 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018