Inductance measured between pins 1 and 6, at 15.75 kHz, 0.015 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
DCR is per winding, measured at 25°C on a Cambridge Technology microohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
종단 처리:
RoHS compliant tin-silver over tin over nickel over brass. Other terminations available at additional cost.
환경
환경:
RoHS 준수
주변 온도 범위:
−40°C to +85°C
보관 온도 범위:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C