Automotive High Temperature

Coilcraft offers a wide range of products engineered to withstand extremes of hot and cold. 
Most of these parts meet the stringent quality standards of AEC-Q200 and are suitable for use in 
the harsh automotive environment. The table below shows parts rated for +140°C, +125°C 
and +85°C ambient conditions. In addition to these off-the-shelf high-temperature parts, 
Coilcraft can tailor many other products to satisfy specific environmental requirements.
 

Your Global Partner

Coilcraft is one of the world’s largest manufacturers of coils and transformers for RF, power, EMI and sensing applications. Our global technical support and engineering personnel will help you select the best automotive solution from our extensive catalog of standard, off-the-shelf parts or will work with you to develop, prototype and qualify a custom design. To ensure a steady parts supply and a quick response to changing market demands, we have redundant global manufacturing capabilities and well-tuned logistics capabilities.
  • Coilcraft is a leader of Power over Coax Solutions. Contact us to discuss your PoC application.
  • High-quality ultrasonic transformers are key components that help achieve wide-ranging, accurate ultrasonic distance sensing.
  • Download our AEC Selector Guide to help you find AEC-Q200 standard and high-current inductors. 
  • Radio Frequency Identification (RFID) transponder coils are optimized for Tire Pressure Monitoring Systems (TPMS) applications, high performance, harsh environments, and high-temperature environments.  
  • CANBUS chokes are designed for common-mode noise suppression on CAN or CAN FD buses.
  • Visit our LED page for power selection tools to find the best inductors for your LED lighting requirements.
  • Shielded uncoupled dual inductors provide two back-to-back inductors that operate independently without coupling effects. This unique design, which saves space by combining two inductors in one package, is perfect for Class-D applications.
  • Planar transformers provide high power density and typically have lower core and winding losses vs. traditional wire-wound bobbin-core constructions. PL160, PL300, and POE120PL series are AEC-Q200 Grade 1-qualified.