Coilcraft H28159-A, H27650-A HDSL2 Transformers
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

HDSL2 Transformers
H28159-A, H27650-A

These products are not available in RoHS-compliant versions. Terminations contain lead. Contact Coilcraft for current status or possible alternatives.
  • Smallest footprint and lowest profile, only 0.35" high
  • For Level One SK70740/-41/-42 and most other HDSL2 transceiver chip sets
  • 1 CT : 2.3 CTS version available for lower supply voltage applications
  • Low leakage inductance and DCR
  • 3000 V line isolation

Photo    Pricing    PDF data sheet


SPECIFICATIONS


Part number
Click to get parts
Data rate
(kb/s)
Turns ratio
chip:line
Primary
inductance
±15% (mH)
Leakage
inductance
max (µH)
Capacitance
max (pF)
DCR max (Ohms)1
Chip side Line side
H28159-A 1500 1CT : 2.3CTS  2.0 30 55 2.0 (8-6) 2.0 (1-2), 2.0 (3-4)
H27650-A 1500 1CT : 2CTS  2.0 25 55 2.0 (8-6) 2.0 (1-2), 2.0 (3-4)
Part number
Click to get parts
DC bias
capacity
(mA)
Dielectric
strength
(V)
Return loss min (dB) Longitudinal
balance typ (dB)
THD typ (dB)
at 40 kHz at 320 kH
H28159-A 100 3000 13 12 65 @ 40 kHz −85 @ 20 kHz
H27650-A 100 3000 14 13 65 @ 40 kHz −85 @ 20 kHz
1 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
2 Operating temperature range −40°C to +85°C
3 Electrical specifications at 25°C, referenced to line side.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: September 18, 2018