Coilcraft GA3252-AL Power Inductor
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMT High Current Power Inductor
for TI LM3433 LED Driver

  • Developed for Texas Instruments LM3433 High Brightness LED Driver
  • Specified by Texas Instruments for 2 A to 14 A output applications
  • SER1360-602 specified for output applications up to 6 A
  • RoHS compliant. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR max3
(Ohms)
SRF typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
GA3252-AL_ 12.0 0.017 20 6.5 8.0 13 6.5 10
1 When ordering, please specify termination and packaging codes: e.g. GA3252-ALD
Termination: L = RoHS compliant tin-silver (96.5/3.5) over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or
S = non-RoHS tin-lead (63/37) over copper.
Packaging: D = 13" reel, machine-ready
EIA-481 embossed plastic tape (200 per full reel).
  B = Less than full reel
On tape not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 V, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
3 DCR measured on Keithley 580 micro-ohmmeter or equivalent.
4 SFR measured on an Agilent/HP 8753ES network analyzer.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +85°C with (40°C) Irms current;
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018