|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part
number Click to get parts |
Inductance1 ±10% (µH) |
DCR max (Ohms) |
SRF typ2 (kHz) |
Isat (A)3 | Irms (A)4 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
GA3199-AL | 650 | 0.165 | 770 | 5.8 | 6.1 | 6.3 | 2.9 | 3.8 |
1 | Inductance measured at 10 kHz, 0.1 V, 0 Adc. | |
2 | SRF measured on an Agilent/ HP 4192A impedance analyzer or equivalent | |
3 | Isat: DC current at 25°C that causes the specified inductance drop from its value without current. | |
4 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. | |
5 | Ambient temperature range: | −40°C to +85°C with (40°C) Irms current |
6 | Storage temperature range: | Component: −40°C to +85°C Packaging trays: −40°C to +80°C |
9 | Maximum part temperature: +125°C (Ambient + temperature rise) | |
7 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |