Coilcraft GA3092-AL, GA3093-AL, GA3094-AL and GA3095-AL Air Core Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

GA309x and WA309x
Air Core Inductors

  • Inductance values from 3.7 nH to 30.0 nH
  • High Q – up to 120
  • Extremely low DCR: 2.0 mOhm; Very high current: 7 Amps
  • Solder coated leads ensure reliable soldering
  • RoHS-compliant  260°C compatible. Terminations: tin-silver over copper
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C459

SPECIFICATIONS


Part number1
Click for samples
Inductance2
±5% (nH)
Q typ2 SRF typ3
(GHz)
DCR max4
(mOhm)
Irms5
(A)
Weight
(mg)
GA3092-AL_ 3.7 100 17.5 2.0 7.0 150
GA3093-AL_ 6.6 100 4.0 2.0 7.0 220
GA3094-AL_ 12.0 140 2.4 2.0 7.0 280
GA3095-AL_ 17.5 140 2.2 2.0 7.0 390
WA3096-AL_ 22.0 160 2.6 2.5 7.0 470
WA3097-AL_ 30.0 160 2.0 3.0 7.0 570
1 When ordering, please specify termination and packaging codes: e.g. WA3097-ALD
  Termination: L = RoHS compliant tin-silver (96.5/3.5) over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or
S = non-RoHS tin-lead (63/37) over copper.
  Packaging: C = 7″ machine-ready reel.
EIA-481 embossed plastic tape, 250 parts per full reel.
B = Less than full reel. In tape, but not machine-ready.
To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13″ machine-ready reel.
EIA-481 embossed plastic tape, 400 parts per full reel
2 Inductance and Q measured at 150 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4291A impedance analyzer or equivalent with an Agilent/HP 16193A test fixture.
3 SRF measured using an Agilent/HP 8753D network analyzer or equivalent and a Coilcraft SMD-D test fixture. Details
4 DCR measured at 25°C using a micro-ohmeter. For other operating temperatures, use this DCR at Temperature calculator.
5 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
6 Ambient temperature range: −40°C to +125°C with Irms current.
7 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +140°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance: +5 to +70 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: August 13, 2018