Coilcraft FCT1-50M2SL Forward Converter Transformer for NSCLM5015 DC-DC Regulator
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Forward Converter Transformer
for NSC LM5015

New part number is shown. FCT1-50M1SL has been replaced by FCT1-50M2SL. The replacement part is identical to the old part; only the part number has changed.
  • Developed for National Semiconductor LM5015 DC-DC Regulator
  • Referenced on NSC application note AN-1724 as CA2983-CL
    and on AN-1725 as GA2983-CL
  • Designed for forward topology operating at 250 kHz
  • 1500 Vrms primary to secondary isolation
  • Auxiliary winding output: 10 V, 20 mA
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
nom (µH)
DCR max (Ohms)3 Leakage
inductance4
max (µH)
Turns ratio5 Output6
pri sec aux pri : sec pri : aux
FCT1-50M2SL_ 705 55 13.5 320 0.425 1 : 0.33 1 : 0.67 5.0 V, 3.0 A
1 When ordering, please specify packaging code: e.g. FCT1-50M2SLD
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 250 kHz, 0.5 Vrms, 0 Adc.
3 DCR for the secondary is measured with the windings connected in parallel. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Leakage inductance is for the primary winding and is measured with the secondary windings shorted.
5 Turns ratio for secondary is with the windings connected in parallel. 
6 Output of the secondary is with the windings connected in parallel. Auxiliary winding output is 10 V, 20 mA.
7 Ambient temperature range: −40°C to +85°C
8 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018