Coilcraft FA2671 PoE Transformer for Silicon Laboratories Si3402
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMT Flyback Transformers for
Silicon Laboratories Si3402

  • Specified by Silicon Laboratories for Si3402 PD Controller up to 10 W output
  • Designed for IEEE 802.3af-compliant PoE applications
  • 36 – 72 V input. Versions for 12 V,  5 V and 3.3 V output
  • 400 kHz operating frequency
  • 1500 Vrms, one minute isolation between primary and secondary
  • Power inductor DO5010H-333 also specified for Si3400 circuit.
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

SPECIFICATIONS


Part number1
Click for samples
L at 0 A2
±10% (µH)
L at Ipk3
min (µH)
DCR max (Ohms)4 Leakage
L max5
(µH)
Turns ratio6
pri : sec
Ipk2
(A)
Output7
pri sec
FA2671-AL_ 40.0 36.0 0.098 0.023 0.398 : 0.3 1.3 3.3 V, 3.0 A
FA2672-AL_ 40.0 36.0 0.098 0.045 0.340 : 0.4 1.3 5.0 V, 2.0 A
FA2732-AL_ 40.0 36.0 0.098 0.156 0.370 : 1 1.3 12.0 V, 0.83 A
1 When ordering, please specify packaging code: e.g. FA2732-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 400 kHz, 0.4 Vrms, 0 Adc.
3 Ipk is peak primary current drawn at minimum input voltage.
4 DCR for the secondary is per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator..
5 Leakage inductance is measured across the primary with all other windings shorted.
6 Turns ratio is with the secondary windings connected in parallel.
7 Output is with the secondary windings connected in parallel.
8 Ambient temperature range: −40°C to +85°C
9 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: 125°C (ambient + temp rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018