PCV Family

Coilcraft’s PCV family of high-current, radial-lead unshielded inductors come in three size ranges (PCV-0, PCV-1, and PCV-2).  These vertical-mount power chokes have an open magnetic flux path for high current handling without saturation and have 130°C class insulation.
  • Vertical mount with open magnetic flux path
  • Rugged through-hole (TH) mount construction
  • All 130°C class insulation
  • Ferrite core gives flat L vs I curve
  • Simple low-cost design.

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
PCV-0 1.0 µH 390 µH 10.2 10.2 16.5 View Series
PCV-2 10 µH 1000 µH 15.49 15.49 21.08 View Series
PCV-1 1.5 µH 390 µH 15.7 15.7 21.6 View Series
L0451 180 µH 27.94 27.94 25.1 View Series