Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Z9265-B

Z9265-BL

These products are not available in RoHS-compliant versions. Terminations contain lead. Contact Coilcraft for current status.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $5.10
250 $4.11
500 $2.74
1000 $2.27
5000 $1.87

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Inductor (L3)

Part number
(Hover for schematics)
Inductance
at 0A (mH) 1
(Tolerance: ±10%)
DCR max (Ω) 2
Z9265-B 2.0 1.57
Notes
  1. Inductance tested 50 kHz, 1.0 Vrms, 0 Adc.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • RoHS tin-silver over copper.
Environmental
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

z9264s-(1).gif
 

Physical characteristics

z9264d.gif
dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
28.3 – 28.7 g
Packaging:
30 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series