Works with Texas Instruments SN6505B
Part number | Input Voltage | Output | Power | Fsw |
---|---|---|---|---|
ZA9709-AED | 2.25 V — 5.5 V | 3.3 V , 1 A | 3.3 W | 100 kHz |
WA8427-AED | 2.2 V — 5.5 V | 5 V , 1 A | 5 W | 100 kHz |
Electrical specifications at 25°C.
Part number
(Hover for schematics)
|
Inductance at 0A (µH) 1 |
DCR max (Ω) |
Leakage Inductance max (µH) 2 |
Turns Ratio |
Volt-time product (V-µs) 3 |
Isolation Voltage (Vrms) 4 |
|
---|---|---|---|---|---|---|---|
Pri | Sec | Pri : Sec | |||||
ZA9709-AED | 145 | 0.076 | 0.128 | 0.25 | 1 : 1.67 | 8.64 | 2500 |
WA8427-AED | 145 | 0.076 | 0.100 | 0.25 | 1 : 1.11 | 8.64 | 2500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
900 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,6 | 0,4 |