Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

JA4429-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Analog Devices LT3799

AC Input Voltage Output 1 Power Fsw
Sec Bias
85 V 265 V 24 V , 1 A 24 V , 0.02 A 24 W 100 kHz

Specifications

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   1.3 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Bias Pri : Sec : Bias
JA4429-AL 400 320 0.252 0.126 0.149 7.5 1 : 0.24 : 0.24 3000
Notes
  1. Output is for the secondary. Bias winding output is 24 V, 20 mA.
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/ HP 4263B impedance analyzer or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary and is measured with the secondary shorted.
  5. Isolation: 3000 Vrms, one minute primary to secondary; 500 Vrms primary to bias, tested for one minute

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ja4429s.gif

Physical characteristics

ja4429d.gif


dims_inches_mm-(6).gif

General specification

Core Material:
Ferrite
Weight:
13.9 g
Packaging:
100 per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Only pure water or alcohol recommended