Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

M1289-A

This product will not be available in an RoHS-compliant version. Core contains lead.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.54
100 $1.33
250 $1.16
500 $1.01
1000 $0.78
2500 $0.67
5000 $0.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C

Part number Inductance (µH) Test frequency
(MHz)
Q min
at L nom
min nom max
M1289-A 2.2 3.1 4.3 7.9 44
Notes
Environmental
Ambient temperature range:
-40°C to +85°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

slot7d.gif
A max B C tab length D E F
0.300 0.460 ± 0.008 0.138 ± 0.040 0.039 ± 0.01 0.177 ± 0.005 0.285
10,45 11,68 ± 0,20 3,51 ± 1,02 0,99 ± 0,20 4,50 ± 0,13 7,24

Related products

Related product series