The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C488 | 36 (20 of each) | $180.00 |
Electrical specifications at 25°C.
Part number |
Inductance (nH)
1
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 3 | DCR max (mΩ) 4 | Irms (mA) | ||
---|---|---|---|---|---|---|---|---|---|
Q typ 2 | Q typ 2 | Q typ 2 | at 25°C 5 | at 85°C 6 | at 125°C 7 | ||||
016008C-3N6XJRW | 3.6 | 31 | 42 | 48 | 12.0 | 230 | 245 | 170 | 90 |
A max | B max | C max | D ref | E ref | F ref | G ref | H ref | |
---|---|---|---|---|---|---|---|---|
0.0185 | 0.0110 | 0.0138 | 0.0035 | 0.0080 | 0.0060 | 0.0090 | 0.0120 | inches |
0,47 | 0,28 | 0,35 | 0,09 | 0,20 | 0,15 | 0,23 | 0,30 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,38 | 0,42 |