Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

GA309x and WA309x Series

Mini Air Core Inductors

RoHS compliant
Our GA309x / WA309x Series miniature air core inductors have extremely high Q factors and very tight inductance tolerances, making them suitable for narrowband RF amplifier matching and tuning applications.  As their name implies, air core inductors do not use a magnetic core, resulting in their high Q and the lowest possible losses for high-frequency applications. 
  • Inductance values from 3.7 nH to 30.0 nH
  • High Q – up to 160
  • Extremely low DCR: 2.0 mOhm; Very high current: 7 Amps
  • Solder coated leads ensure reliable soldering
Buy Now:
Count Unit price
1 $0.91
250 $0.68
500 $0.60
1000 $0.53
2500 $0.35
5000 $0.25
10000 $0.23

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C459 6 (10 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Q typ
@ 150 MHz
SRF typ (GHz) 3 DCR max (mΩ) 4 Irms (A) 5
GA3092-AL_ 3.7 100 17.5 2.0 7.0
GA3093-AL_ 6.6 100 4.0 2.0 7.0
GA3094-AL_ 12.0 140 2.4 2.0 7.0
GA3095-AL_ 17.5 140 2.2 2.0 7.0
WA3096-AL_ 22.0 160 2.6 2.5 7.0
WA3097-AL_ 30.0 160 2.0 3.0 7.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. WA3097-ALD
  2. Inductance and Q measured at 150 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4291A impedance analyzer or equivalent with an Agilent/HP 16193A test fixture.
  3. SRF measured using an Agilent/HP 8753D network analyzer or equivalent and a Coilcraft SMD-D test fixture. Details
  4. DCR measured at 25°C using a micro-ohmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. 
    EIA-481 embossed plastic tape, GA3092 - GA3095 250 parts per full reel; WA3096, WA3097 parts per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader 400 and trailer ($25 charge). 
  • B = Less than full reel. In tape, but not machine-ready.
    In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel.
    EIA-481 embossed plastic tape, GA3092 - GA3095 1000 parts per full reel; WA3096, WA3097 1500 parts per full reel. Factory order only, not stocked. 
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ga309x_dim.gif

 
Part number Weight
(mg)
GA3092 150
GA3093 220
GA3094 280
GA3095 390
WA3096 470
WA3097 570

Tape and Reel specification

tapereel_pl.gif
Part Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_j.gif
GA3092 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,35
GA3093 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,35
GA3094 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,35
GA3095 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,35
WA3096 400 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,26 0,5
WA3097 400 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,26 0,5
* Special order

General specification

Packaging:
GA3092 – GA3095: 250/7″reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 4.9 mm pocket depth
WA3096, WA3097: 400/7″reel; 1500/13″ reel Plastic tape: 16 mm wide, 0.5 mm thick, 16 mm pocket spacing, 5.26 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series