Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

HCT-2-152-15

HCT-2-152-15L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.82
60 $3.15
120 $2.33
360 $1.87
480 $1.50
1000 $1.11
2500 $0.96
5000 $0.88

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Mounting style L at 0 A 1
+20%/-10% (µH)
L min at 15 A (µH) 1 DCR max (Ω) 2 Irms (A) 3
HCT-2-152-15L Horizontal 1.875 1.240 0.0021 15.0
Notes
  1. Inductance tested at 100 kHz, 0.1 Vrms.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Irms: Current that causes a 40°C rise from 25°C ambient. Details

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Physical characteristics

hctdh.gif
dims_inches_mm.gif

General specification

Weight:
5.95 g

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products