Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SER2814H-103

SER2814H-103KL

RoHS compliant
For new designs, consider the SER2900 series. This new series offers the same high current handling and excellent DCR as the SER2800 and has a  third mounting pad that makes it suitable for a much wider range of applications. We will continue to manufacture and support the SER2800 indefinitely.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.42
250 $2.92
500 $2.55
1000 $2.22
2500 $1.90
5000 $1.74

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
DCR (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
SER2814H-103KL 10 1.83 2.01 15.0 18.0 21.5 23.4 20.0 30.0
Notes
  1. Inductance measured at 500 kHz, 0.1 Vrms, using an Agilent/HP 4284A LCR meter or equivalent.
  2. DCR measured at 25°C on a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16092A test fixture. Details
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves

Termination:

  • L = RoHS compliant tin-silvercopper over copper.
  • T = RoHS tin-silver-copper over copper (95.5/4/0.5). (Special order)
  • S = non-RoHS tin-lead (63/37). (Special order)
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

ESR vs Frequency

ESR vs Frequency

Inductance vs Current

Inductance vs Current

Inductance vs Frequency

Inductance vs Frequency

Physical characteristics

ser2800d.gifdims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
SER2814L – 27.5g; SER2817L – 28.7g; SER2817L – 34.7g
Packaging:
25 pieces per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series