The XGL3530-222 Shielded Power Inductor by Coilcraft is a reliable and efficient solution for various power applications. With a precisely tuned inductance of 2.2 µH, these inductors provide excellent control and performance in power conversion.
The XGL3530-222 is designed to withstand extreme temperatures, they operate flawlessly within an ambient temperature range from -40°C to +125°C, ensuring reliable operation even in harsh conditions.
With their advanced design and shielding technology, these power inductors effectively minimize electromagnetic interference (EMI), ensuring the stable operation of sensitive circuits.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 80 V**
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-222MEC | 2.2 | 20.0 | 23.0 | 52.0 | 1.9 | 3.0 | 4.0 | 5.2 | 7.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |