The XGL3515-451 is an efficient Ultra-Low Loss Shielded Power Inductor engineered by Coilcraft. This unit is distinguished by its 0.45 µH inductance, assuring superior efficiency with its low DCR and minimal AC losses over a vast frequency spectrum.
Equipped with strong current handling capacity and soft saturation features, the XGL3515-451 delivers consistent circuit operations. With its AEC-Q200 accreditation, it offers dependable performance under harsh temperature conditions, from -40°C to +125°C, which is ideal for rigorous automotive applications and high-temperature environments.
With its compact yet durable design, this power inductor is an excellent choice for power-conserving applications such as electric vehicles, sophisticated computing solutions, and consumer electronics.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3515-451MEC | 0.45 | 8.2 | 9.5 | 120 | 3.2 | 5.2 | 7.4 | 9.6 | 12.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,8 | 0,23 |