Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

CCDLF8500

RoHS compliant
The CCDLF 8X00 are not recommended for new designs. They are replaced by the CDF8X00, which is electrically identical and uses the same land pattern.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $6.11
100 $4.89
250 $4.25
500 $3.70
1000 $3.08
2500 $2.64
5000 $2.42

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Designer's Kit:
Kit Values Price
D303 17 (4 of each) $75.00

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (Ω)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (mA) 4 DCR max (mΩ) 5 Isolation
Voltage (Vrms) 6
CCDLF 8500L_ 8 520.00 @ 42.0 MHz 53.0 5.0 500 180 300
Notes
  1. When ordering, please specify packaging code: e.g. CCDLF 10000LD.
  2. Frequency at which the differential mode attenuation equals −3 dB
  3. Inductance shown for each winding, measured at 1 MHz.
  4. Current rating is for each line.
  5. DCR is for each winding.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • RoHS compliant tin-silver-copper over silver-platinum.

Packaging:

  • D = 13" machine ready reel
    EIA-481 embossed plastic tape (1000 parts per full reel).
  • B = Less than full reel. 
    In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):
38 per billion hours / 26,315,789 hours, calculated per Telcordia SR-332

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

CCDLF 10000 CCDLF 8000/8500
ccdlf10s.gif ccdlf8s.gif

 

Physical characteristics

CCDLF 10000 Series

ccdlf10d.gif
dims_inches_mm.gif
 

CCDLF 8000/8500 Series

ccdlf8d.gif
dims_inches_mm-(1).gif
 

Part marking

ccdlfm.gif

Tape and Reel specification

tapereel_pl.gif

 
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
Series 13" (330 mm) A B C D E W P Po P1 H T
CCDLF 10000 1000 330 100 13 22,4 16,4 16 12 4 2 5,0 0,28
CCDLF 8500 1000 330 100 13 22,4 16,4 16 12 4 2 4,5 0,46
 
CCDLF 8000 1000 330 100 13 22,4 16,4 16 12 4 2 4,5 0,46

General specification

Core Material:
Ferrite
Weight:
670 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series