Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C436

Shielded Power Inductors

Designer's Kit, XFL4020 power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 4.7 µH
  • Current Range: 2.7 A - 5.4 A
  • No. of Values: 5 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C436

5 (5 of each)

XFL4020 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL4020-102MEC 5 1.0 20 64.0 5.4 11.0
XFL4020-152MEC 5 1.5 20 59.0 4.6 9.1
XFL4020-222MEC 5 2.2 20 38.0 3.7 8.0
XFL4020-332MEC 5 3.3 20 33.0 2.9 5.2
XFL4020-472MEC 5 4.7 20 26.0 2.7 5.0