Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DR0608 Series

Power Inductors

RoHS compliant

Coilcraft DR0608 Series radial-leaded power inductors provide a low-cost, high-efficiency option for choke applications. They feature industry-standard lead spacing and are available in a wide range of inductance values and current ratings up to 9.5 Amps.

  • Industry standard 3.5 mm lead spacing
  • Low-cost ferrite core through-hole (TH) chokes
  • Wide range of values and current ratings

Buy Now:
Count Unit price
1 $0.50
300 $0.43
600 $0.38
1200 $0.29
3000 $0.25
6000 $0.24

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1 Tolerance (%) DCR max (Ω) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
10% drop 20% drop 30% drop 20°C rise 40°C rise
DR0608-332L 3.3 20 0.012 40.0 5.3 6.1 6.4 5.0 7.5
DR0608-472L 4.7 20 0.018 36.0 4.6 5.4 5.8 4.6 6.9
DR0608-562L 5.6 20 0.022 32.0 4.6 5.2 5.5 4.2 6.3
DR0608-682L 6.8 20 0.025 30.0 3.9 4.5 4.8 3.8 5.7
DR0608-822L 8.2 20 0.028 25.0 3.6 4.1 4.4 3.4 5.1
DR0608-103L 10 10 0.035 23.0 3.2 3.6 4.0 3.0 4.5
DR0608-123L 12 10 0.045 20.0 2.8 3.2 3.5 2.8 4.2
DR0608-153L 15 10 0.052 19.0 2.7 3.0 3.2 2.7 4.0
DR0608-183L 18 10 0.065 17.0 2.4 2.7 2.9 2.5 3.7
DR0608-223L 22 10 0.078 16.0 2.1 2.5 2.7 2.3 3.4
DR0608-273L 27 10 0.086 12.0 1.9 2.2 2.4 2.2 3.2
DR0608-333L 33 10 0.12 11.0 1.7 2.0 2.2 2.0 2.9
DR0608-393L 39 10 0.13 10.0 1.6 1.9 2.0 1.8 2.6
DR0608-473L 47 10 0.16 9.5 1.4 1.7 1.8 1.7 2.4
DR0608-563L 56 10 0.19 9.0 1.3 1.5 1.7 1.5 2.1
DR0608-683L 68 10 0.25 9.0 1.3 1.4 1.5 1.3 1.8
DR0608-823L 82 10 0.28 7.0 1.2 1.3 1.4 1.2 1.6
DR0608-104L 100 10 0.38 6.5 1.0 1.2 1.3 1.0 1.3
DR0608-124L 120 10 0.42 6.0 0.96 1.0 1.1 0.94 1.2
DR0608-154L 150 10 0.50 5.5 0.83 0.93 1.0 0.88 1.2
DR0608-184L 180 10 0.65 5.0 0.76 0.85 0.93 0.82 1.1
DR0608-224L 220 10 0.73 4.8 0.73 0.83 0.89 0.76 1.0
DR0608-274L 270 10 0.96 4.0 0.69 0.77 0.82 0.70 0.93
DR0608-334L 330 10 1.1 3.7 0.60 0.68 0.72 0.64 0.85
DR0608-394L 390 10 1.3 3.0 0.59 0.66 0.70 0.58 0.78
DR0608-474L 470 10 1.6 2.8 0.50 0.56 0.61 0.52 0.70
DR0608-564L 560 10 1.9 2.5 0.47 0.53 0.56 0.46 0.63
DR0608-684L 680 10 2.4 2.5 0.43 0.48 0.51 0.40 0.55
DR0608-824L 820 10 2.7 2.1 0.40 0.45 0.48 0.34 0.48
DR0608-105L 1000 10 3.0 2.1 0.35 0.40 0.43 0.30 0.40
Notes
  1. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using an Agilent/HP 4191A or equivalent. Details
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • RoHS compliant tin-silver over tin over copper over steel
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: −40°C to +125°C
Packaging trays or tape: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Physical characteristics

dr0608d.gif

dims_inches_mm-(1).gif

General specification

Core Material:
Ferrite
Weight:
1.0 – 1.3 g
Packaging:
300 parts per tray. 1200 parts in fan-fold tape

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families