![]() ![]() ![]() |
|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
DO1607C Series
|
This series has been discontinued as of March 1, 2000. Please consider our DO1606 Power Wafer or DO1608 Series.(The DO1607B backlight inductor series is not affected.) |
Dimensions
Color coding
Core loss
Tape and reel specifications
SPICE models
3D model
Part number1 | Inductance2 ±20% (µH) |
DCR
max (Ohms) |
SRF typ (MHz) |
Isat3 (A) |
Irms4 (A) |
---|---|---|---|---|---|
DO1607C-102 | 1.0 | 0.090 | 180 | 2.3 | 2.7 |
DO1607C-152 | 1.5 | 0.090 | 140 | 2.1 | 2.5 |
DO1607C-222 | 2.2 | 0.100 | 125 | 1.8 | 2.1 |
DO1607C-332 | 3.3 | 0.120 | 100 | 1.6 | 1.9 |
DO1607C-472 | 4.7 | 0.130 | 80 | 1.2 | 1.8 |
DO1607C-682 | 6.8 | 0.165 | 60 | 0.96 | 1.6 |
DO1607C-103 | 10 | 0.190 | 50 | 0.88 | 1.5 |
DO1607C-153 | 15 | 0.320 | 40 | 0.72 | 1.1 |
DO1607C-223 | 22 | 0.540 | 30 | 0.56 | 1.0 |
DO1607C-333 | 33 | 0.740 | 20 | 0.46 | 0.9 |
1 | Part
number on reel label will have a suffix to indicate packaging. C = 7" machine ready reel (750 parts per full reel), B = partial reel, D = 13" machine-ready reel (2500 parts per full reel). |
2 | Inductance tested at 100 kHz, 0.1 Vrms |
3 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. |
4 | Irms: Average current for 40°C temperature rise from 25°C ambient. |
5 | Operating temperature range -40°C to +85°C. |
6 | Electrical specifications at 25°C. |