Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

DH3316P Series
Surface Mount Power Inductors

  • Designed for smallest possible size, lowest cost and highest performance
  • High energy storage and very low resistance
  • Flat top for reliable surface mounting
  • Robust temperature deflection prevents damage during solder reflow
  • Custom versions available
  • RoHS-compliant. 260°C compatible. Gold over nickel over phos bronze terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


DH3316P-102ML_ 1.0 0.016 290 10.0 6.0
DH3316P-222ML_ 2.2 0.020 150 6.7 4.1
DH3316P-332ML_ 3.3 0.025 75 5.7 3.7
DH3316P-472ML_ 4.7 0.030 55 4.6 3.2
DH3316P-682ML_ 6.8 0.048 42 3.6 2.6
DH3316P-103ML_ 10 0.065 37 3.2 2.2
DH3316P-153ML_ 15 0.084 27 2.6 1.8
DH3316P-223ML_ 22 0.126 24 2.2 1.6
DH3316P-333ML_ 33 0.198 17 1.7 1.2
DH3316P-473ML_ 47 0.295 12 1.5 1.0
DH3316P-683ML_ 68 0.415 11 1.1 0.90
DH3316P-104ML_ 100 0.620 9 1.0 0.60
DH3316P-154ML_ 150 0.970 7 0.8 0.51
DH3316P-224ML_ 220 1.270 6 0.65 0.44
DH3316P-334ML_ 330 1.850 5 0.50 0.38
DH3316P-684ML_ 680 4.400 3 0.35 0.23
DH3316P-105ML_ 1000 5.850 2.5 0.27 0.22
1 When ordering, please specify termination and packaging codes: e.g. DH3316P-105MLD
  Termination: L = Gold over nickel over phos-bronze
Special order: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37).
  Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (1000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
3 SRF >13 MHz measured using Agilent/HP 8753D network analyzer; <13 MHz measured using Agilent/HP 4192A. Details
4 Isat: DC current at which the inductance drops 10% (typ) from its value without current.  Details
5 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
6 Ambient temperature range: –40°C to +85°C
7 Storage temperature range: Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | Site Map
Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018 Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018