|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
L at 0A2 ±10% (µH) |
L at Ipk3 min (µH) |
DCR max (Ohms) | Leakage inductance5 max (µH) |
Turns ratio pri : sec |
Interwinding capacitance6 (pF) |
Ipk3 (A) |
|
---|---|---|---|---|---|---|---|---|
pri4 | sec | |||||||
DA2032-AL_ | 10.0 | 9.0 | 0.013 | 1.60 | 0.150 | 1 : 10 | 67 | 3.0 |
DA2033-AL_ | 10.0 | 9.0 | 0.015 | 1.10 | 0.144 | 1 : 10 | 76 | 5.0 |
DA2034-AL_ | 10.0 | 9.0 | 0.018 | 1.75 | 0.250 | 1 : 10 | 128 | 10.0 |
1 | When ordering, please specify packaging code: e.g. DA2034-ALD | |
Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (DA2032-AL and DA2033-AL: 200 parts per full reel; DA2034-AL: 175 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc | |
3 | Peak primary current drawn at minimum input voltage. | |
4 | DCR is at 25°C with the primary windings connected in parallel. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Leakage inductance is for the primary windings connected in parallel with the secondary windings shorted. | |
6 | Capacitance measured at 100 kHz, 0.1 Vrms from pin 3 to pin 1 with all other pins shorted. | |
7 | Ambient temperature range: | −40°C to +125°C |
8 | Storage temperature range: | Component: −40°C to +125°C Tape and reel packaging: −40°C to +80°C |
9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
10 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2018, Coilcraft, Inc. Privacy policy Updated: October 30, 2017 |
![]() ![]() ![]() |