|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
Inductance at 0 A2 ±10% (µH) |
Inductance at Ipk3 min (µH) |
DCR max (Ohms)4 | Leakage L max5 (µH) |
Turns ratio pri : sec : bias |
Ipk3 (A) |
Output6 | ||
---|---|---|---|---|---|---|---|---|---|
pri | bias | sec | |||||||
CX9721-AL_ | 10 | 8 | 0.08 | 0.08 | 0.08 | 0.16 | 1 : 1 : 1 | 1.0 | 5 V, 250 mA |
1 | When ordering, please specify packaging code: e.g.CX9721-ALD | |
Packaging: | D = 13" reel, machine-ready EIA-481 embossed plastic tape (700 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance if for the primary,measured at 100 kHz, 0.1 Vrms, 0 Adc | |
3 | Peak primary current drawn at minimum input voltage | |
4 | DCR is measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Leakage inductance measured at 100 kHz, 0.1 Vrms, between pins 1 and 2 with all other pins shorted. | |
6 | 5 V, 250 mA output of the secondary winding. 5 V, 2 mA output of the bias winding. | |
7 | Ambient temperature range: | −40°C to +125°C |
8 | Storage temperature range: | Component: −40°C to +160°C Tape and reel packaging: −40°C to +80°C |
9 | Maximum part temperature: +160°C (Ambient + temperature rise) | |
10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
11 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |