USB Common Mode Chokes | Coilcraft
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
Protect your USB applications
with our high-speed data line
common mode chokes

USB Common Mode Chokes
Coilcraft USB Family of high-speed data line common mode chokes effectively reduce common mode noise in high-speed interfaces like USB 2.0, USB 3.1 Gen 1, HDBaseTTM, MOST® bus, etc. They maintain excellent signal integrity for high-speed communications with the -3dB differential mode cutoff frequency up to 6.5 GHz. Most provide greater than 30 dB common mode attenuation at 500 MHz and 25 dB in the GHz band.
0603USB Series 
Common Mode Choke 0603USB Series Common Mode Choke
  • Optimized for USB 3.1 Gen 1, HDMI, IEEE 1394 and LVDS applications
  • Supports data rates up to 4.8 Gbit/s
  • Up to 3.7 GHz differential mode 3 dB cutoff frequency
  • Up to 0.7 kOhms common mode peak impedance and 20 dB common mode noise attenuation
  • Click to learn more and order free samples.
0805USBF Low Profile Common Mode Chokes 0805USBF Low Profile Common Mode Chokes
  • For noise suppression in ultra high speed signal lines: USB 3.x, HDMI 2.0, HDBaseT™, DisplayPort, DVI, etc.; and in high speed differential signal lines: USB 2.0, IEEE1394, LVDS, etc.
  • Up to 6.0 GHz differential mode 3 dB cutoff frequency
  • Up to 30 dB common mode noise attenuation in GHz range
  • Suitable for USB-type C specification 1.0
  • Click to learn more and order free samples.
0805USBN Low Profile Common Mode Chokes 0805USBN Low Profile Common Mode Chokes
  • For noise suppression in super high speed signal lines: USB 3.x, HDMI 2.0, HDBaseT™, DisplayPort, DVI, etc.; and in high speed differential signal lines: USB 2.0, IEEE1394, LVDS, etc.
  • Up to 6.5 GHz differential mode 3 dB cutoff frequency
  • Up to 35 dB common mode noise attenuation in GHz range
  • Suitable for USB-type C specification 1.0
  • Designed for high temperature applications up to +125°C
  • Click to learn more and order free samples.
0805USB Series
Common Mode Choke 0805USB Series Common Mode Choke
  • For common mode noise suppression in high speed differential signal lines: USB2.0, IEEE1394, LVDS, etc.
  • Up to 3.4 GHz differential mode 3 dB cutoff frequency
  • Up to 2 kOhms common mode peak impedance and over 30 dB common mode noise attenuation
  • 8 impedance values to meet your specific requirements
  • Click to learn more and order free samples.
1206USB Series
Common Mode Choke 1206USB Series Common Mode Choke
  • For common mode noise suppression in high speed differential signal lines: USB2.0, IEEE1394, LVDS, etc.
  • Up to 2.7 GHz differential mode 3 dB cutoff frequency
  • Up to 2.24 kOhms common mode peak impedance and 33 dB common mode noise attenuation
  • 250 Vrms, 1 minute interwinding isolation (hipot)
  • Click to learn more and order free samples.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018