|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click for details |
Common mode peak impedance (Ohms) |
Inductance2 (mH) |
Irms3 (A) |
DCR max4 (mOhms) |
Isolation5 (Vrms) |
|
---|---|---|---|---|---|---|
nom | min | |||||
CE1755-AL_ | 3.32 @ 5.1 MHz | 0.88 | 0.57 | 1.2 | 130 | 1000 |
1 | When ordering, please specify packaging code: e.g. CE1755-ALD |
Packaging: | D = 13" machine-ready reel EIA-481 embossed plastic tape (600 per full reel). B = Less than full reel In tape, not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent. | |
3 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. | |
4 | DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Isolation (hipot) measured for two seconds | |
6 | Ambient temperature range: | −40°C to +85°C with Irms current |
7 | Storage temperature range: | Component: −40°C to +125°C Tape and reel packaging: −40°C to +80°C |
8 | Maximum part temperature: +125°C (ambient + temperature rise) | |
9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
10 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |