|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
L at 0A2 ±10% (µH) |
L at Ipk3 ±10% (µH) |
DCR max4 (Ohms) |
Leakage L max (µH)5 |
Turns ratio6 | Capacitance7 (pF) |
Ipk4 (A) |
Output | |
---|---|---|---|---|---|---|---|---|---|
pri : sec | pri : bias | ||||||||
C1023-AL_ | 110 | 99.0 | 0.139 (pri) 0.016 (sec) 0.656 (aux) |
1.40 | 1 : 0.19 | 1 : 0.69 | 70 | 1.5 | 3.3 V, 4.5 A |
1 | When ordering, please specify packaging code: e.g. C1023-ALD | |
Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (175 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc | |
3 | Ipk: Peak primary current drawn at minimum input voltage. | |
4 | DCR for the secondary is with windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
5 | Leakage inductance is for the primary, measured the secondary windings shorted. | |
6 | Turns ratio is with the secondary windings connected in parallel. | |
7 | Capacitance measured between pins 3 and 4 with other pins shorted. | |
8 | Output of the secondary. | |
9 | Ambient temperature range: | –40°C to +85°C |
10 | Storage temperature range: | Component: −40°C to +85°C Tape and reel packaging: −40°C to +80°C |
11 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |