Coilcraft ADSL Transformers - GlobeSpan EL-1501 - AS8424-A
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

ADSL Transformers for
GlobeSpan EL-1501

This product is not available in an RoHS-compliant version. Terminations contain lead.
  • For GlobeSpan and other ADSL transceiver chip sets
  • Low leakage inductance and DCR

SPECIFICATIONS


Part number
Click to get parts
Chipset Style Turns ratio
chip : line
Inductance1
±10% (mH)
Leakage
inductance
max (µH)
DCR max (Ohms)2
Chip side Line side
AS8424-A GlobeSpan
EL-1501
SMT 1:1 0.407 10 0.363 (10-7, 9-6) 0.429 (1-4, 2-5)
Part number
Click to get parts
Dielectric
strength (V)
Capacitance
max (pF)
Longitudinal
balance typ (dB)
THD  at 20 kHz
typ (dB)
Designed
to meet
AS8424-A 1875 25 55 (20 kHz – 1.1 MHz) −80 UL 1459, 1950
1 Inductance measured across pins 1-5 with pins 2-4 shorted.
2 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
3 All electrical specifications referenced to line side.
4 Ambient temperature range:  â€“40°C to +85°C.
5 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: September 18, 2018