Coilcraft ADSL Transformers - GlobeSpan Titanium Fourte - AS8952, AS8954
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

ADSL Transformers for GlobeSpan
Titanium Fourte G7266, G7266RT

This product is not available in an RoHS-compliant version. Terminations contain lead. These parts are no longer stocked, but may be special ordered.

  • For GlobeSpan and other ADSL transceiver chip sets
  • Low leakage inductance and DCR

SPECIFICATIONS


Part number
Chipset Style Turns ratio
line:chip
Inductance1
(mH)
Leakage
inductance
max (µH)
DCR max (Ohms)2
Chip side Line side
AS8952-A GlobeSpan Titanium Fourte
G7266
SMT 1.41 : 1 0.474 ±10% 5 0.48
(1-4, 2-5)
0.88
(10-7, 9-6)
AS8954-A GlobeSpan Titanium Fourte
G7266RT
SMT 2 : 1 0.440 ±5% 5 0.36
(1-4, 2-5)
0.94
(10-7, 9-6)
Part number
Dielectric
strength (V)
Capacitance
max (pF)
Longitudinal
balance typ (dB)
THD at 20 kHz
typ (dB)
Designed
to meet
AS8952-A 1875 40 55 (20 kHz – 1.1 MHz) −90 UL 1950
AS8954-A 1875 40 55 (20 kHz – 1.1 MHz) −90 UL 1950
1 Inductance measured across pins 10-6 with pins 7-9 shorted.
2 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
3 Operating temperature range −40°C to +85°C
4 Electrical specifications at 25°C, referenced to line side.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: September 18, 2018