Coilcraft AGP4233 High Current Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

AGP4233 Series TH Shielded
High Current Power Inductors

  • Designed for high temperature environments – up to 125°C ambient
  • Developed for applications requiring high current and high inductance
  • Saturation current ratings over 100 Amps; exceptionally low DC resistance
  • Through-hole mounting for excellent board adhesion
  • Cover has solderable tabs for additional mounting stability
  • RoHS-compliant. Tin-silver over copper terminations.

SPECIFICATIONS


Part number
Click to get parts
L ±20%1
(µH)
DCR (mOhms)2 SRF typ3
(MHz)
Isat (A)4 Irms (A)5
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
AGP4233-332ME 3.3 0.67 0.75 27.7 92.0 95.0 98.0 34 44
AGP4233-562ME 5.6 0.67 0.75 22.8 63.0 65.0 67.0 34 44
AGP4233-682ME 6.8 2.80 2.95 21.7 92.0 97.8 101.8 24 34
AGP4233-103ME 10 2.80 2.95 18.8 56.0 60.0 63.0 24 34
AGP4233-153ME 15 2.80 2.95 15.2 45.0 47.0 49.0 24 34
AGP4233-223ME 22 2.80 2.95 12.0 32.8 35.4 36.6 24 34
AGP4233-333ME 33 2.80 2.95 10.0 22.5 24.7 25.8 24 34
AGP4233-473ME 47 2.80 2.95 8.5 16.0 17.6 18.6 24 34
AGP4233-683ME 68 2.80 2.95 6.4 10.6 12.2 13.0 24 34
AGP4233-104ME 100 2.80 2.95 5.2 6.88 7.80 8.36 24 34
AGP4233-154ME 150 2.80 2.95 4.2 4.18 4.96 5.40 24 34
AGP4233-224ME 220 10.5 11.5 5.0 6.40 7.20 7.60 12.4 17.5
AGP4233-334ME 330 10.5 11.5 4.1 4.60 5.20 5.60 12.4 17.5
AGP4233-474ME 470 10.5 11.5 3.6 3.00 3.60 3.80 12.4 17.5
1 Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4192A LCR meter or equivalent.
2 DCR measured at 25°C on a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
3 SRF measured using an Agilent/HP 8753ES network analyzer. Details
4 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
5 Irms: Current that causes the specified temperature rise from 25°C ambient. When Irms is greater than Isat, Isat is the more critical specification and Irms is shown in gray type. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
6 Ambient temperature range: −40°C to +125°C with Irms current.
7 Storage temperature range: Component: −40°C to +165°C
Packaging trays: −40°C to +80°C
8 Maximum part temperature: +165°C (Ambient + temperature rise)
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

 
Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: September 13, 2019