Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SER1590 Series High Current
Shielded Power Inductors

  • Extremely robust, space saving package
  • Saturation current ratings up to 50 Amps
  • 300 Vrms isolation winding to core
  • Exceptionally low DC resistance
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Tin-silver over copper terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values available in Coilcraft Designer's Kit C366

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF typ4
(MHz)
Isat (A)5 Irms6
(A)
typ max 10% drop 20% drop 30% drop
SER1590-301ML_ 0.30 0.66 0.72 260 53 56 57 32
SER1590-501ML_ 0.50 0.87 0.94 202 39 42 44 27
SER1590-601ML_ 0.60 0.87 0.94 182 33 35 36 27
SER1590-681ML_ 0.68 0.87 0.94 160 30 32 33 27
SER1590-801ML_ 0.80 0.87 0.94 123 25 26 27 27
SER1590-901ML_ 0.90 1.08 1.15 160 27 28 29 22
SER1590-102ML_ 1.0 0.87 0.94 115 20 22 23 27
SER1590-122ML_ 1.2 1.08 1.15 90 20 22 23 22
SER1590-152ML_ 1.5 1.08 1.15 73 17 18 19 22
1 When ordering, please specify termination and packaging codes: e.g. SER1590-102MLD
  Termination: L = RoHS compliant tin-silver (96.5/3.5) over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or
S = non-RoHS tin-lead (63/37) over copper.
Packaging:

 

D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (250 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4192A or equivalent.
3 DCR measured at 25°C on a Keithley 580 micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16092A test fixture. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves. When Irms is greater than Isat, Isat is the more critical specification and Irms is shown in gray type. See temperature rise vs Current.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018