Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformer

RoHS compliant
  • Flyback transformer for 10 W PoE applications
  • Developed to work with TI TPS23753A PoE controller

Buy Now:
Count Unit price
1 $2.94
175 $2.53
700 $2.20
1400 $1.91
2800 $1.65
5000 $1.51

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments TPS23753A

Input Voltage Output Power
Sec Sync Bias
42 V 57 V 5 V , 2 A 5 V 10 V , 0.02 A 10 W

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±7%)
Inductance
min at   1.1 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Capacitance
max (pF) 5
Isolation
Voltage (Vrms) 6
Pri Sec Sync Bias Pri : Sec : Sync : Bias
PA6340-AL_ 133.0 123.7 0.330 0.014 0.190 0.230 1.50 1 : 0.167 : 0.167 : 0.361 70 1500
Notes
  1. When ordering, please specify packaging code: e.g. PA6340-ALD
  2. Inductance is for the primary, at 1 kHz, 0.5 Vrms, 0 Adc using an Agilent/HP 4263B impedance analyzer or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary and is measured between pins 1 and 2 with all other windings shorted.
  5. Capacitance is measured from pins 1,2 to pins 6,10 at 250 kHz, 0.5 Vrms.
  6. Isolation (hipot): 1500 Vrms, one minute from primary and bias to secondary and sync

Termination:

  • RoHS tin-silver-copper (95.5/3.8/0.7) over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pa6340_schem.gif

Primary and secondary windings to be
connected in series on the PC board.

Physical characteristics

pa6340d.gif


dims_inches_mm-(3).gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 50,4 44,4 32 28 4 2 12,93 0,5

General specification

Core Material:
Ferrite
Weight:
6.2 g
Packaging:
175 per 13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 28 mm pocket spacing, 12.93 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.