|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number1 Click to get parts |
Inductance2 ±20%(µH) |
DCR max3 (Ohms) |
SRF typ (MHz) |
Isat4 (A) |
Irms5 (A) |
---|---|---|---|---|---|
DO3340P-103ML_ | 10 | 0.040 | 35 | 8.0 | 3.5 |
DO3340P-153ML_ | 15 | 0.050 | 18 | 7.0 | 3.0 |
DO3340P-223ML_ | 22 | 0.066 | 13 | 5.5 | 2.5 |
DO3340P-333ML_ | 33 | 0.080 | 11 | 4.0 | 2.0 |
DO3340P-473ML_ | 47 | 0.11 | 9.0 | 3.8 | 1.6 |
DO3340P-683ML_ | 68 | 0.17 | 7.0 | 3.0 | 1.2 |
DO3340P-104ML_ | 100 | 0.22 | 5.5 | 2.5 | 1.2 |
DO3340P-154ML_ | 150 | 0.34 | 4.5 | 2.0 | 0.9 |
DO3340P-224ML_ | 220 | 0.44 | 3.5 | 1.6 | 0.7 |
DO3340P-334ML_ | 330 | 0.70 | 3.0 | 1.2 | 0.6 |
DO3340P-474ML_ | 470 | 0.95 | 2.5 | 1.0 | 0.3 |
DO3340P-684ML_ | 680 | 1.15 | 2.0 | 1.0 | 0.2 |
DO3340P-105ML_ | 1000 | 2.0 | 1.5 | 0.8 | 0.1 |
1 | When ordering, please specify termination and packaging codes: e.g. DO3340P-105MLD | |
Termination: | L = Gold over nickel over phos bronze. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (225 per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
2 | Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
3 | DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator. | |
4 | Isat: DC current at 25°C that causes a 10% (typ) inductance drop from its value without current. Temperature derating curves. |
|
5 | Irms: Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves. | |
6 | Ambient temperature range: | −40°C to +85°C with Irms current. |
7 | Storage temperature range: | Component: −40°C to +105°C Tape and reel packaging: −40°C to +80°C |
8 | Maximum part temperature: +105°C (Ambient + temperature rise) | |
9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
10 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
||
|
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: November 13, 2018 |
![]() ![]() ![]() |