Coilcraft 1515SQ, 2222SQ, 2929SQ "Square" Air Core Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

1515SQ, 2222SQ, 2929SQ
Square Air Core Inductors

  • Exceptionally high Q – up to 230 at 400 MHz
  • Handles up to 5.7 Amps current
  • Flat top and bottom for reliable pick and place and mechanical stability
  • Solder coated leads ensure excellent solderability
  • For lower inductance values, consider the 0806SQ, 0807SQ, 0908SQ, or 1111SQ.
  • RoHS-compliant, halogen free.  260°C compatible. Terminations: tin-silver over copper
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all parts are available in Coilcraft Designer's Kit C438
  • Need parts for space, military or other critical applications? See Coilcraft CPS RAS series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tolerance3
Q typ4 Test
frequency
(MHz)
SRF min5
(GHz)
DCR max6
(mOhm)
Irms7
(A)
Weight
(mg)
1515SQ-47N_E_ 47 5,2 230 400 1.87 6.35 4.9 110
1515SQ-68N_E_ 68 5,2 230 400 2.13 8.60 5.5 145
1515SQ-82N_E_ 82 5,2 230 400 1.79 9.40 5.6 165

2222SQ-90N_E_ 90 5,2 140 50 1.15 5.50 5.0 280
2222SQ-111_E_ 110 5,2 140 50 1.00 6.50 5.7 330
2222SQ-131_E_ 130 5,2 140 50 1.00 7.50 5.4 371
2222SQ-161_E_ 160 5,2 140 50 1.00 8.25 5.7 425
2222SQ-181_E_ 180 5,2 140 50 1.10 9.50 5.0 460
2222SQ-221_E_ 220 5,2 140 50 1.00 11.0 5.0 550
2222SQ-271_E_ 270 5,2 140 50 0.800 12.5 4.3 640
2222SQ-301_E_ 300 5,2 150 50 0.720 13.8 3.7 650

2929SQ-331_E_ 330 5,2 180 50 0.660 12.5 4.7 855
2929SQ-361_E_ 360 5,2 180 50 0.620 13.5 4.5 928
2929SQ-391_E_ 390 5,2 180 50 0.590 14.5 4.4 990
2929SQ-431_E_ 430 5,2 180 50 0.550 15.5 4.2 1072
2929SQ-501_E_ 500 5,2 150 50 0.485 16.5 4.3 1160
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 2929SQ-501JEC
  Tolerance: G = 2%, J = 5% (Table shows stock tolerances in bold.)
  Termination: E = RoHS compliant tin-silver (96.5/3.5) over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or
S = non-RoHS tin-lead (63/37) over copper.
  Packaging: C = 7″ machine-ready reel.
EIA-481 embossed plastic tape.
B = Less than full reel. In tape, but not machine-ready.
To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
2 Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4287A LCR meter with the following Coilcraft test fixtures: CCF1191C for 1515SQ; CCF1197A for 2222SQ and 2929SQ.
3 Tolerances in bold are stocked for immediate shipment
4 Q measured at specified test frequency, using an Agilent/HP 4291A impedance analyzer.
5 SRF measured using an Agilent/HP 8753 network analyzer and the following Coilcraft test fixtures: CCF1143 for 1515SQ; CCF1199 for 2222SQ-90N and 2222SQ-161; CCF1200 for 2222SQ-301 and 2929SQ-501.
6 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
8 Ambient temperature range: −40°C to +125°C with Irms current.
9 Storage temperature range: Component: −40°C to +145°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +145°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance: +5 to +70 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018