Coilcraft 1008CT (2520) Low Profile Wirewound Ceramic Chip Inductor
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

1008CT (2520) Low Profile
Ceramic Chip Inductors

  • Very low profile only 0.050" high
  • Inductance values from 4.7 nH to 100 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (as high as 7500 MHz)
  • Defense Supply Center CID A-A-59696
  • RoHS compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Excellent current carrying capacity for their size

SPECIFICATIONS


Part number1
Inductance2
(nH)
Percent
tolerance3
Q min4 SRF min5
(MHz)
DCR max6
(Ohms)
Irms7
(mA)
1008CT-040XJE_ 4.7 @ 50 MHz 5 28 @ 500 MHz 7500 0.15 600
1008CT-080X_E_ 8.2 @ 50 MHz 5,2 40 @ 500 MHz 5000 0.22 600
1008CT-100XJE_ 10 @ 50 MHz 5 40 @ 500 MHz 2700 0.25 600
1008CT-150X_E_ 15 @ 50 MHz 5,2 40 @ 500 MHz 3000 0.22 600
1008CT-200X_E_ 20 @ 50 MHz 5,2 50 @ 500 MHz 2400 0.33 600
1008CT-300X_E_ 30 @ 50 MHz 5,2 50 @ 500 MHz 2400 0.38 600
1008CT-400X_E_ 40 @ 50 MHz 5,2 60 @ 500 MHz 2000 0.43 600
1008CT-500X_E_ 50 @ 50 MHz 5,2 60 @ 500 MHz 1900 0.48 600
1008CT-600X_E_ 60 @ 50 MHz 5,2,1 60 @ 500 MHz 1800 0.52 600
1008CT-700X_E_ 70 @ 50 MHz 5,2,1 60 @ 500 MHz 1700 0.55 510
1008CT-800X_E_ 80 @ 50 MHz 5,2,1 60 @ 500 MHz 1400 0.56 510
1008CT-900X_E_ 90 @ 50 MHz 5,2 65 @ 500 MHz 1400 0.61 500
1008CT-101X_E_ 100 @ 50 MHz 5,2 60 @ 500 MHz 1000 0.63 480
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1008CT-900XGEC
Tolerance: F = 1%, G = 2%, J = 5% (Table above shows stock tolerances in bold.)
Termination: E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
8 Ambient temperature range: −40°C to +125°C with Irms current.
9 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +140°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018